Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1091674

Expand Table
Todos os países/regiões de entrega
EN
1/5
System classification
SC
type of pipe/product
PT
Sales unit
SU
Range
NN
type of insulation
NT
Article number
ARTNR
Description
B
Outer diameter inner pipe
DPO [mm]
Nominal diameter inner pipe
DPI [mm]
Outer diameter casing
DC [mm]
LOD-Level
LOD
Operating temperature maximum
MAXT [°C]
Operating pressure maximum
MAXP [bar]
Thermal conductivity of insulation
TCI [W/mK]
Heat loss
HL [W/mK]
1
2
3
4
heat pump
Flexible line
Meter
FLEXSTAR DUO Pipe
cyclopentane-blown PUR foam
1098220
25+25/90
25+25
20+20
90
300
95
6
0.033
0.22
heat pump
Flexible line
Meter
FLEXSTAR DUO Pipe
cyclopentane-blown PUR foam
1091674
32+32/105
32+32
25+25
105
300
95
6
0.033
0.24
heat pump
Flexible line
Meter
FLEXSTAR DUO Pipe
cyclopentane-blown PUR foam
1091675
40+40/125
40+40
32+32
125
300
95
6
0.033
0.26
heat pump
Flexible line
Meter
FLEXSTAR DUO Pipe
cyclopentane-blown PUR foam
1091677
50+50/150
50+50
40+40
150
300
95
6
0.033
0.28
Mostrar ecrã comprimido (4 de produtos configuráveis)
Número de encomenda1091674
Shorttextheating low-temperature pipe system
Última alteração03.02.2026 09:16:31
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-75_10_34_14 23-75 10 34 14 Heat Pipe

OmniClass

23-33 55 11 23-33 55 11 - Heat Pipes

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model

Uniclass2015

60_60_36_36 60 60 36 36 - Heat pipes